IESNA:LM-63-2002
[TEST]P1438000
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]03/27/202
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2602-696-12)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GALN-SB9D-940-U-T3LG-HSS
[LUMINAIRE] GALLEON II AREA AND ROADWAY HIGH DENSITY LUMINAIRE 900mA 9xLight Square PACKAGE 90CRI 4000K FIXTURE w/ TYPE III LOW GLARE WITH HOUSE SIDE SHIELD
[LAMP] (234) 4000K CCT, 90 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 5.48A 658.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]90
[_SEARCH_COLORTEMP]4000K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]51345.6
TILT=NONE
234 -1 1 37 22 1 1 1.5000 1.5000 0.0000
1.000 1 658.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 80 85 90 95 105 115 125 135 145 155 165 175 180 
7151.6 7195.4 6786.7 5984.0 5531.6 5487.8 5517.0 5633.7 5867.2 6173.7 6509.4 7195.4 8698.7 10537.7 12624.8 14668.1 16244.4 17470.4 
18959.1 19966.1 20506.1 20564.5 19353.1 18214.7 17236.8 15397.9 11632.3 7896.0 6305.1 4145.0 1503.3 802.7 540.0 291.9 204.3 116.8 0.0 
7151.6 7210.0 6801.3 6013.2 5560.7 5502.4 5546.1 5662.9 5881.8 6217.5 6567.8 7210.0 8713.3 10610.7 12799.9 14711.9 16390.3 17820.6 
19105.0 20141.3 20812.6 20856.4 19528.3 18389.9 17324.4 15456.2 11851.2 8144.1 6305.1 4159.6 1503.3 831.9 554.6 306.5 204.3 116.8 0.0 
7151.6 7195.4 6830.5 6130.0 5633.7 5560.7 5604.5 5735.9 5969.4 6334.3 6742.9 7326.8 8611.1 10596.1 12756.1 14916.2 16901.1 18565.0 
20155.9 21571.6 22374.3 22651.6 22315.9 20812.6 19528.3 18068.8 14244.8 9589.0 6801.3 4626.7 2028.7 977.9 656.8 437.9 335.7 189.7 0.0 
7151.6 7210.0 6903.5 6275.9 5779.7 5721.3 5735.9 5881.8 6159.1 6567.8 7122.4 7808.4 8742.5 10508.5 12726.9 15164.3 17397.4 19338.5 
21177.5 22768.4 23892.2 24607.4 24724.1 24519.8 23571.1 21863.5 20579.1 18506.6 14872.4 9443.0 3780.1 1561.7 963.3 627.6 452.4 
218.9 0.0 
7151.6 7239.2 7005.7 6611.6 6086.2 5984.0 6042.4 6217.5 6538.6 7049.4 7735.4 8596.5 9545.2 10873.4 12770.7 15193.5 17908.2 20374.8 
22228.4 23848.4 25059.8 25877.1 26519.3 27176.1 27424.2 26928.0 26110.7 24782.5 21630.0 15339.5 8114.9 3108.8 1503.3 802.7 452.4 
218.9 0.0 
7151.6 7224.6 7107.8 6918.1 6597.0 6421.9 6538.6 6845.1 7224.6 7750.0 8552.7 9603.6 10844.2 12084.8 13675.6 15821.1 18404.4 20929.4 
23074.9 24271.7 25191.2 26139.9 27132.3 28431.3 29701.1 30678.9 31131.4 31321.1 28898.3 22038.6 13121.0 5341.8 2057.9 963.3 467.0 
204.3 0.0 
7151.6 7283.0 7239.2 7253.8 7253.8 7239.2 7355.9 7720.8 8260.8 9005.2 9924.7 11092.3 12464.2 14098.9 15967.1 18127.1 19907.7 21600.8 
23060.3 24359.3 25585.2 26811.2 28504.3 30314.1 31875.7 32415.8 31160.6 28723.2 25702.0 20958.6 12770.7 4991.5 1605.5 773.5 335.7 
102.2 0.0 
7151.6 7268.4 7326.8 7472.7 7706.2 8012.7 8494.4 8990.6 9662.0 10479.3 11559.3 12945.9 14565.9 16507.1 18652.6 20929.4 22768.4 24067.4 
25162.0 26344.2 27891.3 29642.7 31262.7 32372.0 31277.3 28956.7 26125.3 22461.9 16959.5 9807.9 4685.0 2393.6 1342.8 788.1 496.2 
175.1 0.0 
7151.6 7268.4 7414.3 7662.4 8041.9 8581.9 9297.1 10158.2 11194.5 12332.9 13675.6 15251.9 17090.9 19251.0 21702.9 23979.8 25789.6 27263.7 
28416.7 30007.6 32094.7 34123.4 35305.6 34386.1 32007.1 29394.6 25672.8 19557.5 12420.4 6451.0 3502.8 1984.9 1342.8 948.7 554.6 218.9 
0.0 
7151.6 7253.8 7399.7 7720.8 8158.7 8757.1 9545.2 10435.5 11603.1 12756.1 14186.5 15850.3 17922.8 20126.7 22768.4 25337.1 27614.0 29642.7 
31379.5 33481.2 36268.9 38501.9 39538.2 38253.8 35174.2 30927.1 25307.9 17674.7 9764.1 4976.9 2714.7 1693.0 1138.4 773.5 481.6 248.1 
0.0 
7151.6 7195.4 7341.3 7677.0 8173.3 8815.5 9559.8 10596.1 11719.9 12960.5 14463.8 16156.8 18170.9 20360.2 22958.1 25629.0 27745.3 29584.3 
31014.6 32620.1 34648.8 35816.4 35714.3 33437.4 29540.5 24957.7 19630.4 12858.3 6888.9 3400.7 2057.9 1284.4 861.1 496.2 335.7 146.0 0.0 
7151.6 7180.8 7297.6 7589.5 8027.3 8611.1 9326.3 10187.4 11267.4 12332.9 13558.9 14960.0 16565.5 18404.4 20491.5 22812.2 24928.5 26533.9 
27832.9 29190.2 30503.8 30824.9 29934.6 27001.0 23191.6 18973.7 14551.3 9413.9 4962.3 2568.7 1649.2 1065.4 627.6 321.1 204.3 102.2 0.0 
7151.6 7137.0 7210.0 7414.3 7750.0 8217.1 8771.7 9413.9 10129.0 10931.7 11749.1 12683.2 13821.6 15091.4 16667.6 18477.4 19893.1 21031.6 
21484.0 21557.0 21381.9 19980.7 17324.4 13208.6 9370.1 6728.4 4831.0 3123.4 1824.4 1196.8 802.7 540.0 335.7 175.1 87.6 29.2 0.0 
7151.6 7049.4 6947.3 6932.7 6961.9 7064.0 7166.2 7224.6 7297.6 7239.2 7064.0 6786.7 6582.4 6567.8 6903.5 7355.9 7428.9 6728.4 5619.1 
4582.9 3502.8 2568.7 2014.1 1605.5 1299.0 1050.8 817.3 613.0 452.4 335.7 248.1 175.1 116.8 58.4 14.6 14.6 0.0 
7151.6 6874.3 6567.8 6261.3 5969.4 5677.5 5298.0 4655.8 3838.5 3123.4 2816.9 2831.5 3021.2 3327.7 3561.2 3502.8 2992.0 2320.6 1722.2 1386.5 
1226.0 1138.4 1021.7 875.7 715.2 598.4 481.6 423.3 364.9 321.1 262.7 218.9 146.0 58.4 14.6 0.0 0.0 
7151.6 6786.7 6246.7 5662.9 5079.1 4363.9 3400.7 2481.2 2101.7 2028.7 2014.1 2014.1 2043.3 2087.1 1970.3 1590.9 1196.8 1007.1 890.3 788.1 729.8 
671.4 613.0 554.6 510.8 481.6 437.9 335.7 248.1 189.7 116.8 73.0 29.2 14.6 0.0 0.0 0.0 
7151.6 6670.0 5940.2 5137.5 4232.6 3181.7 2203.9 1897.4 1824.4 1736.8 1663.8 1605.5 1547.1 1459.5 1269.8 1007.1 861.1 729.8 627.6 569.2 510.8 
481.6 437.9 423.3 379.5 335.7 291.9 248.1 189.7 131.4 102.2 58.4 29.2 0.0 0.0 0.0 0.0 
7151.6 6567.8 5633.7 4685.0 3575.8 2349.8 1912.0 1795.2 1707.6 1605.5 1503.3 1371.9 1255.2 1123.8 963.3 831.9 715.2 613.0 540.0 496.2 452.4 423.3 
394.1 364.9 335.7 306.5 262.7 204.3 175.1 146.0 102.2 58.4 14.6 0.0 0.0 0.0 0.0 
7151.6 6436.4 5458.6 4291.0 3006.6 2014.1 1839.0 1751.4 1649.2 1547.1 1415.7 1255.2 1109.2 963.3 831.9 729.8 642.2 554.6 510.8 467.0 423.3 394.1 364.9 
335.7 291.9 262.7 218.9 175.1 146.0 116.8 73.0 29.2 0.0 0.0 0.0 0.0 0.0 
7151.6 6407.3 5312.6 4086.6 2597.9 1926.6 1824.4 1736.8 1634.7 1517.9 1371.9 1226.0 1065.4 919.5 788.1 686.0 613.0 540.0 481.6 437.9 394.1 364.9 321.1 
291.9 262.7 204.3 160.5 146.0 116.8 87.6 43.8 14.6 0.0 0.0 0.0 0.0 0.0 
7151.6 6392.7 5239.6 3911.5 2408.2 1912.0 1809.8 1722.2 1634.7 1517.9 1357.3 1196.8 1036.3 904.9 788.1 700.6 627.6 569.2 496.2 437.9 379.5 350.3 306.5 
277.3 233.5 160.5 116.8 102.2 73.0 43.8 29.2 0.0 0.0 0.0 0.0 0.0 0.0 
7151.6 6334.3 5225.1 3926.1 2393.6 1897.4 1809.8 1722.2 1620.1 1503.3 1357.3 1196.8 1050.8 919.5 802.7 715.2 642.2 569.2 496.2 437.9 379.5 350.3 306.5 
277.3 233.5 160.5 116.8 87.6 73.0 43.8 14.6 0.0 0.0 0.0 0.0 0.0 0.0 
